Micro Motion High Pressure Coriolis Flow Meter

Product Description

The ideal solution for challenging high-pressure processes, the High-Pressure Coriolis Flow Meter works well in applications such as chemical injection on offshore platforms. Accurate, repeatable measurement ensures precision downhole chemical delivery.

Products

Search
1-6 of 6 results for Products
Configure
Configure
Configure
Configure
Configure
Configure

Specifications

Flow Rate
Up to 504 kg/hr (1110 lb/hr)
Liquid Mass Flow Acccuracy
up to ±0.1% at standard conditions
Liquid Mass Flow Repeatability
up to ±0.05% at standard conditions
Liquid Density Accuracy
up to ±0.001 g/cc at standard conditions
Temperature Range
± 1°C ±0.5% of reading at standard conditions
Pressure Range
Up to 15,375 psi (1060 bar)

Features

  • Realize superior performance in high-pressure applications
  • Use one device for reliable and repeatable mass flow, volume flow, density, concentration and temperature measurement
  • Get the best real-world Coriolis performance at operating pressures up to 15,375 psi (1060 bar)
  • Minimize maintenance and boost long-term reliability with no moving parts to wear or replace
  • Maximize uptime using Smart Meter Verification to check system integrity without need to pull meter out of service
  • Accommodate any installation requirement with available two-wire, direct-connect (no transmitter needed), stainless steel and 5700 transmitters
  • Dramatically cut operating expenses by reducing over-injection of high-value chemicals

Documents & Drawings