Micro Motion H-Series Hygienic Coriolis Flow and Density Meters

Product Description

Ideal for hygienic process-control applications, H-Series flow meters are accurate, low frequency, fit-and-forget meters with a compact, drainable, cleanable design. Get reliable performance under extreme process conditions, including entrained gas.

Products

Search
1-10 of 32 results for Products
Configure
Configure
Configure
Configure
Configure
Configure
Configure
Configure
Configure
Configure

Specifications

Liquid Accuracy / Repeatability
Up to ±0.05% of rate (±0.025% repeatability)
Gas Accuracy / Repeatability
Up to ±0.35% of rate ( ±0.25% repeatability)
Density Accuracy / Repeatability
Up to ±0.0005 g/cm3 ( ±0.0002 g/cm3 repeatability)
Line Size
1/4" (DN6) - 4" (DN100)
Pressure Range
Up to 1450 psig (100 barg)
Temperature Range
-148°F to 400°F (-100°C to 204°C)
Electronics
Expansive I/O options including mA, frequency, discrete, HART, Modbus, Ethernet/IP, PROFINET, FOUNDATION Fieldbus
Turndown
20:1

Features

  • Minimize variability in process control with superior sensitivity in a compact design
  • Ensure product consistency and quality with superior density measurement
  • Enable fast product change-over with self-draining design and superior temperature stability
  • Choose from options including highly polished 316L stainless steel with a surface finish up to 15 Ra
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
  • Realize superior two-phase flow capabilities for batching, loading and entrained air applications from compact, hygienic SST transmitter housings
  • Broad range of meter approvals and certifications, including; CSA (Class 1 Div 1 groups C and D, Class 1 Div 2 groups A, B, C and D), ATEX, IECEx, Ingress Protection 66/67, and NAMUR
  • Use in SIP, CIP and sanitary environments where 3-A and EHEDG compliance is required

Documents & Drawings