Rosemount-6888 Xi Electronics

Rosemount™ 6888 Xi Remote Transmitter

Product Description

The Rosemount 6888 Xi Transmitter offers an at-a-glance view of pertinent information provided from connected Rosemount 6888A or 6888C Oxygen Analyzers. The combustion analysis transmitter creates a centralized infrastructure for remote autocalibration devices, diagnostic tools, alarm relay(s) and advanced application features. The Rosemount 6888 Xi Transmitter is configurable up to two channels for digital inputs or one channel for supporting traditional architectures.

Specifications

Response Time
Up to 8 sec T90
Ambient Temperature
-20 to 50 °C (4 to 122 °F)
Communication Protocol
4-20 mA HART, FOUNDATION Fieldbus

Features

  • Digital communication HART® 5 and FOUNDATION™ Fieldbus protocols available to suit a wide range of applications
  • Features a local operator interface (LOI), a large, backlit LCD display and advanced software features
  • Advanced diagnostics include extended temperature features, plugged diffuser diagnostics, stoichiometric indicator and programmable reference setting
  • HART™ wireless communication from probe or Xi

Documents & Drawings