Roxar™ Wellhead Outlet System

Product Description

Validated and certified wellhead outlet system, that enables safe and easy transition from downhole to surface environment. Compliant with the most stringent technical requirements, and international certification bodies, the system helps reduce risk in high pressure, high temperature, hazardous environments. The system is fully testable with metal-to-metal seals for all barrier connections.

Specifications

Certifications/Approvals
ATEX/IECEx Certified for Exe. Zone 1
API Compliance: API 6A, PSL3/3G, PR2, API 6FB, Firesafe
Explosion Protection
Exe per EN IEC 60079-7:2015/A1:2018 and EN IEC 60079-0:2018
Ex eb IIC T6…T4 Gb, Tamb -29°C to +70°C
(max. process temperature: T6: +70°C, T5: +82°C, T4: +121°C)
Max. Operating Pressure
10 000 psi (690 Bar)
Max. Operating Temperature
250 °F (121 °C) - API 6A Temperature class: PV
Seal System Type
Dual metal to metal seals
Enclosure Rating
IP 66/67 according to IEC 60529 Edition 2.1
Cable Glands
Prepared for customer cable gland size M20
Connection Type(s)
GR11, GR14 M, GR14 F, BX150, SBMS (others built on request)
Power Supply
Voltage rating : Up to 160 VDC, 3 Amps

Features

  • Exe (Atex)
    Firesafe as per API 6FB
    Designed, manufactured and tested in accordance with API 6A ; PSL3G/PR2
  • Low Weight <25 lb (<7 kg) : 70% less than comparable products
    (Example Roxar Wellhead Outlet with GR14 interface to wellhead)
  • Fast installation time; Ease of installation with minimum prior product knowledge
  • Standardized unit may be used on a large range of variations in TEC types. (one size fits all) ;TEC wall thickness: 0.028"/0.035"/0.049" TEC conductors: Single or dual conductor, 16 or 18 AWG, solid or stranded (most combinations compatible) TEC/control line 1/4" OD, SS316, Inc625 and In825 (less stock required)