Validated and certified wellhead outlet system, that enables safe and easy transition from downhole to surface environment. Compliant with the most stringent technical requirements, and international certification bodies, the system helps reduce risk in high pressure, high temperature, hazardous environments. The system is fully testable with metal-to-metal seals for all barrier connections.