Micro Motion HFVM Viscomaster Heavy Fuel Meter, 316L Stainless Steel
Micro Motion HFVM Viscomaster Heavy Fuel Meter, 316L Stainless Steel
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
A 316L Stainless Steel fork with DLC coated tines for measurement and control of heavy fuel oil (HFO) that supplies engines, turbines and burners in marine and power applications.
• Segmented two-line LCD screen. • Can be rotated on transmitter, in 90-degree increments, for ease of viewing. • Suitable for hazardous area operation. • Optical switch controls for hazardous area configuration and display. • Glass lens. • Three-color LED indicates meter and alert status.
Display functions
View process variables View and acknowledge alerts Configure mA and RS-485 outputs Supports Known Density Verification (KDV) Supports multiple languages
Transmitter output channels
Available output channels: • Channel A is 4–20 mA + HART • Channel B is 4–20 mA • Channel C is RS-485/Modbus
The maximum number of products that can be compared is 4. Please refine your selection.
Inactivity Warning Dialogx
Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 30 minutes.
This item has been successfully added to your list.x
This item has been successfully added to your list.
Select a Country/Region and Language
Select a Country/Region
Select a Language
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.