Micro Motion GDM Gas Density Meter, Ni-Span C And 316L Stainless Steel
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Segmented two-line LCD screen Can be rotated on transmitter, in 90-degree increments,for ease of viewing Suitable for hazardous area operation Optical switch controls for hazardous area configuration and display Glass lens Three-color LED indicates meter and alert status
Display functions
View process variables View and acknowledge alerts Configure mA and RS-485 outputs Supports Known Density Verification (KDV) Supports multiple languages
Transmitter output channels
Available output channels (depending on the Electronics Interface option): One or two externally powered (passive) 4–20 mA outputs Channel A is 4–20 mA + HART Channel B is 4–20 mA One externally powered (passive) Time Period Signal (TPS) output One externally powered (passive) Discrete output One Modbus/RS-485 output
Meter approvals, calibrations, and certifications
Agencies & types of approval available: ATEX CSA C-US IECEx
The maximum number of products that can be compared is 4. Please refine your selection.
Inactivity Warning Dialogx
Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 30 minutes.
This item has been successfully added to your list.x
This item has been successfully added to your list.
Select a Country/Region and Language
Select a Country/Region
Select a Language
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.