No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Micro Motion-GDM

Micro Motion GDM Gas Density Meter, Ni-Span C And 316L Stainless Steel

Product Description

A Ni-Span C, 316L Stainless Steel, fiscal Gas Density Meter designed for high accuracy, gas density and concentration measurement.

Specifications

Density range
1-400 kg/m3(0.001-0.4 g/cm3)
Accuracy
Argon: ±0.1% of reading
Nitrogen: ±0.1% of reading
Natural gas, ethylene: ±0.15% of reading
Maximum operating pressure
200 bar (2900 psi)
Temperature range
Standard model:–20 °C to +85 °C (–4 °F to +185°F)
High-temperature model:–20 °C to +125 °C (–4 °F to +257 °F)
Materials
Interior liner:AMS 5643K
Sensor housing:316L stainless steel
Local display (optional)
Segmented two-line LCD screen
Can be rotated on transmitter, in 90-degree increments,for ease of viewing
Suitable for hazardous area operation
Optical switch controls for hazardous area configuration and display
Glass lens
Three-color LED indicates meter and alert status
Display functions
View process variables
View and acknowledge alerts
Configure mA and RS-485 outputs
Supports Known Density Verification (KDV)
Supports multiple languages
Transmitter output channels
Available output channels (depending on the Electronics Interface option):
One or two externally powered (passive) 4–20 mA outputs
Channel A is 4–20 mA + HART
Channel B is 4–20 mA
One externally powered (passive) Time Period Signal (TPS) output
One externally powered (passive) Discrete output
One Modbus/RS-485 output
Meter approvals, calibrations, and certifications
Agencies & types of approval available:
ATEX
CSA C-US
IECEx

Features

  • Rely on fast-response, direct gas density measurement that is compliant with AGA 3 and ISO 5167
  • Expand usage with a hazardous area-approved, head-mounted transmitter that supports local configuration and display
  • Quickly verify meter health and status using advanced internal diagnostics
  • Support multiple simultaneous protocols for connection to DCS, PLC and flow computers
  • Interact with our detailed schematic tool to learn more about our Dedicated Density and Viscosity Meters

Documents & Drawings