The Roxar CorrLog Wireless transmitter generates highly accurate corrosion data When combined with other Emerson products, it provides highly efficient data management capabilities for an integrated, integrity and process monitoring solution. The transmitter is part of an integrated WirelessHART solution, where data is forwarded to Roxar Fieldwatch or other software. The transmitters uses a standard WirelessHART communication protocol - IEC 62591 - that makes on-line upgrades affordable and add value to information generated through sensitive and fast responding monitoring sensors.