Rosemount™ PDS42 Acoustic PIG Detector

Product Description

Get real-time pig passage signaling with the Rosemount PDS42 Acoustic PIG Detector, that detects the noise generated by PIGs as they travel through the pipes. No software is required due to embedded digital signal processing, providing remote indication directly to DCS. This monitor enables operators to know the exact pig location inside the pipeline, and identifies debris removal during pipeline cleaning operations. This information is crucial for determining if additional cycles are needed until pipe is clean, ultimately optimizing pipeline maintenance, and ensuring efficient operations. Designed to be non-intrusive, compact, explosion proof and high temperature rated, the Rosemount PDS42 can be installed in almost any location.

Specifications

Certifications/Approvals
Ex d (Flameproof/ Explosion proof) and Ex i (Intrinsic Safety)
IP rating: IP66, IP68, Enclosure Type 4X
Output
  • "Pig Approaching" message
  • "Pig Passed" message
  • Debris indication
  • Pig count
  • Repeatability
    Better than 1% (*Under reference test conditions), meaning that the sensor signal will read the same values repeatedly with less than 1% deviation
    Sensitivity
    Minimum 0.05 m/s depending on PIG material
  • Steel PIG: minimum 0.05 m/s
  • Polymer PIG: > 0.5 m/s
  • Measurement Type
    All
    Fluid Type
    Liquid, Gas, Multiphase flow
    Operating Temperature
    -40 °F (-40 °C) to 554 °F (290 °C) at pipe surface
    Communication Protocol
    Modbus RTU (RS485)
    Power Supply
    24 VDC/ 100–240 VAC
    Weight
    ~3kg
    Dimensions
    78mm (OD) (3.07") x 158mm (6.22")

    Features

    • Provides real-time pig passage with direct connection to DCS, and no software requirement
    • Compact and explosion proof design facilitating a simple deployment in-field
    • High temperature performance enables for safe operations in high-temp applications
    • Identifies debris removal when executing pipeline cleaning operations. This tells operators if there is more debris left and if they must run another pig run until reaching a clean pipe.
    • Detects all types of PIGs in all types of fluids

    Documents & Drawings