Topworx-P-75

TopWorx™ GO™ Switch Model 75

Product Description

GO™ Switch Model 75 offers a wide application temperature range and is excellent for sensing in high pressure and corrisive areas.

iec-ex

Features

  • 204°C (400°F) operating temperature
  • 10,000 PSI (690 bar) enclosure
  • Zone 0 or 1 hazardous areas
  • Division 1 or 2 hazardous areas
  • Quick disconnect connectors
  • Sub-Sea capabilities
  • Regional certifications
  • ATEX certification

Documents & Drawings