No image available
No image available
Your request is being processed.
AVENTICS-P-RTC

AVENTICS™ Series RTC Rodless cylinders

Product Description

The AVENTICS Series RTC rodless cylinders offer optimized stroke length in a compact size. The unique oval piston shape and one-piece slide/piston unit are just two characteristic features of RTC Series rodless cylinders besides their many common equipment options. They are available in four variants: as a basic version, slide bearing, compact guide and heavy duty versions for large loads. With different key strengths, they cover a large range of movements and positions. This saves space and facilitates machine design. The range of applications extends from piston diameters of 16 mm up to 80 mm and stroke lengths up to 9900 mm. The cylinders feature extreme repeatability and cover a large speed range from 0.01 m/s to >20 m/s.

Products

Search
1-10 of 197 results for Products
:
$365.01
$376.96
$388.91
$400.86
$412.83
$424.78
$436.73
$448.68
$494.46
$509.43

Features

  • Oval piston enables higher loads and torques, and highly compact designs
  • Comprehensive range with many variants and options enables configurations that are individually tailored to the application
  • One-piece slide and piston increase stability
  • Minimal leakage and a wide range of speeds thanks to a special internal sealing strip and grease

Parts & Accessories

Search
1-10 of 119 results for Parts & Accessories
:
$166.54
$177.82
$252.79
$56.32
$71.49
$71.49
$71.49
$71.49
$93.56
$56.32

Documents & Drawings