No image available
No image available
Your request is being processed.
AVENTICS-P-SDU-A-AC

SolaHD™ SDU AC - A Series DIN Rail UPS

Product Description

The SDU AC - A Series DIN Rail UPS System combines an industry leading compact design with a wide operation temperature range, enhanced communications and unique installation options. The SDU-A Series provides economical protection from damaging impulses and power interruptions. These units include easy to wire screw terminations for critical devices needing battery back-up such as computer based control systems.

Products

Search
1-7 of 7 results for Products
:
SolaHD™ PN SDUCFRELAYCARD
Certifications
cRUus
CE
Hertz
50 or 60 Hz
Input Voltage Range
120 V (+10%, -20%) or 230 V (+/- 15%)
Item Type
Made to Stock
availability
Certifications
Hertz
Input Voltage Range
Item Type
availability
cRUus
CE
50 or 60 Hz
120 V (+10%, -20%) or 230 V (+/- 15%)
Made to Stock
$307.28
SolaHD™ PN SDUECATCARD
Certifications
cRUus
CE
Hertz
50 or 60 Hz
Input Voltage Range
120 V (+10%, -20%) or 230 V (+/- 15%)
Item Type
Made to Order
availability
Certifications
Hertz
Input Voltage Range
Item Type
availability
cRUus
CE
50 or 60 Hz
120 V (+10%, -20%) or 230 V (+/- 15%)
Made to Order
$355.67
SolaHD™ PN SDUEDC
Certifications
cRUus
CE
Hertz
50 or 60 Hz
Input Voltage Range
120 V (+10%, -20%) or 230 V (+/- 15%)
Item Type
Made to Stock
availability
Certifications
Hertz
Input Voltage Range
Item Type
availability
cRUus
CE
50 or 60 Hz
120 V (+10%, -20%) or 230 V (+/- 15%)
Made to Stock
$54.63
SolaHD™ PN SDUENETIPCARD
Certifications
cRUus
CE
Hertz
50 or 60 Hz
Input Voltage Range
120 V (+10%, -20%) or 230 V (+/- 15%)
Item Type
Made to Stock
availability
Certifications
Hertz
Input Voltage Range
Item Type
availability
cRUus
CE
50 or 60 Hz
120 V (+10%, -20%) or 230 V (+/- 15%)
Made to Stock
$355.67
SolaHD™ PN SDUMBUSCARD
Certifications
cRUus
CE
Hertz
50 or 60 Hz
Input Voltage Range
120 V (+10%, -20%) or 230 V (+/- 15%)
Item Type
Made to Order
availability
Certifications
Hertz
Input Voltage Range
Item Type
availability
cRUus
CE
50 or 60 Hz
120 V (+10%, -20%) or 230 V (+/- 15%)
Made to Order
$355.67
SolaHD™ PN SDUPMBRK
Certifications
cRUus
CE
Hertz
50 or 60 Hz
Input Voltage Range
120 V (+10%, -20%) or 230 V (+/- 15%)
Item Type
Made to Stock
availability
Certifications
Hertz
Input Voltage Range
Item Type
availability
cRUus
CE
50 or 60 Hz
120 V (+10%, -20%) or 230 V (+/- 15%)
Made to Stock
$34.56
SolaHD™ PN SDUPNETCARD
Certifications
cRUus
CE
Hertz
50 or 60 Hz
Input Voltage Range
120 V (+10%, -20%) or 230 V (+/- 15%)
Item Type
Made to Order
availability
Certifications
Hertz
Input Voltage Range
Item Type
availability
cRUus
CE
50 or 60 Hz
120 V (+10%, -20%) or 230 V (+/- 15%)
Made to Order
$355.67

Specifications

Capacity (VA/W)
SDU 500A(-5): 500/300; SDU 850A(-5): 850/510
Input Voltage
SDU 500A/850A: 120 Vac; SDU 500A-5/850A-5: 230 Vac
Typical Back-up Time (minutes, full load)
SDU 500A(-5): 4; SDU 850A(-5): 2
Audible Noise
< 40dBA (beyond 1 meter from surface)
Hertz
50 or 60 Hz
Input Voltage Range
120 V (+10%, -20%) or 230 V (+/- 15%)
Nominal Voltage Range
120 or 230 Vac
Number of Phases
Single Phase
Operating Temperature
0°C to +50°C
Output Voltage Range
120 or 230 Vac (Simulated Sinewave)
Mounting
DIN Rail TS35/7.5 or TS35/15 or chassis-mounted

Features

  • cRUus, CE, RoHS Compliant, Federal Comminucations Commission, ODVA Compliant
  • Lightweight, compact industrial design
  • Communications port for optional Industrial Ethernet protocols or discrete communication cards
  • USB communication port
  • Wide operation temperature range and cold start capability
  • Remote turn-on and shut-off capabilities
  • Simulated sinewave output
  • Software and cable included for easy installation
  • Panel/wall mounting brackets (optional)

Documents & Drawings