No image available
No image available
Your request is being processed.
Asco-P-NP8262-NP8263

ASCO™ NP8262, NP8263 Nuclear Qualified Solenoid Valve

Product Description

The ASCO NP8262, NP8263 Nuclear Qualified Solenoid Valve Series is a line of two-way nuclear solenoid valves that meets the requirements of the nuclear power industry.

Specifications

Valve Actuation
Solenoid - Air Pilot
Body Material
Brass
Media
Oil-Free Instrument Air or Nitrogen
Pipe / Port Size
1/4", 3/8" ANPT
Function
2 way - 2/2 Normally Closed, 2 way - 2/2 Normally Open
Standards / Regulations
IEEE
ASCO Qualification report
AQR-68061 Rev. A

Features

  • Class 1E safety-related solenoid valve used to allow or shut off air flow in nuclear power plants
  • Qualified to IEEE specifications

Documents & Drawings