No image available
No image available
Your request is being processed.
Emerson-P-8132-AI-UN

PAC8000 8-channel Isolated Universal Analog Input 4-20mA, Thermocouple, RTD, Voltage

Product Description

PAC8000 8-channel Isolated Universal Analog Input 4-20mA, Thermocouple, RTD, Voltage

Specifications

Part Number
8132-AI-UN
Analog Input Count & Type
8 point isolated universal input
Resolution & Speed
14 Bit; 11mS
Current Consumption
System 60mA
Special Capabilities
Thermocouple types B, E, J, K, N, R, S, T, W3, W5, Russian K, Russian L; RTD Types Pt100, jPt100, Pt200, Pt500, Ni120, Cu10; Volt input types: 120mV, 0-1V, 0-5V, 1-5V, 0-10V, 10V

Features

  • PAC8000 I/O is a completely modular I/O solution for both general purpose and hazardous area applications. It offers a wide variety of I/O functions, and has an open architecture that allows communication with a variety of different field-buses by selecting the appropriate type of Bus Interface Module (BIM) or Controller.
  • Field terminals (one per I/O module) snap onto the carrier and accept field wiring without the need for additional terminals or connections. They can be changed easily if damaged in the field. A comprehensive mechanical keying system ensures that equipment safety is maintained.
  • Carriers form PAC8000s physical and electrical backbone by providing a mounting onto a flat panel or T- or G-section DIN rail. They support and interconnect the BIM or Controller, power supplies, I/O modules and field terminals, and carry the address, data and power lines of the internal Railbus
  • Thermocouple types B, E, J, K, N, R, S, T, W3, W5, Russian K, Russian L
  • RTD Types Pt100, jPt100, Pt200, Pt500, Ni120, Cu10
  • Volt input types ?120mV, 0-1V, 0-5V, 1-5V, 0-10V, ?10V
  • 2 or 3-wire RTDs
  • 2 or 4-wire transmitters
  • Non-incendive field circuits
  • 24 V dc bussed field power required

Documents & Drawings