AVENTICS™ Drive Package

Product Description

The AVENTICS Drive Package is a comprehensive solution designed for vertical conveying applications. This innovative package integrates cutting-edge technology and reliable components to ensure smooth and efficient operation. With customizable options and advanced control features, the AVENTICS Drive Package offers precise speed and torque control to optimize performance and enhance productivity. Whether supporting material handling, logistics, or manufacturing, this solution provides versatile and adaptable solutions to meet your specific requirements in a wide range of industrial applications. Elevate your vertical conveying systems with the AVENTICS Drive Package.

Features

  • Consists of these components:
  • Mounting kit
  • Planetary gearing
  • Servo motor
  • Afag SE-Power servo controller