No image available
No image available
Your request is being processed.
Emerson-P-IPC 2010

PACSystems™ IPC 2010 Industrial PC

Product Description

PACSystems™ IPC 2010 Industrial PC (IPC) delivers high-efficiency computing performance and graphics capabilities in our most compact, ruggedized package making it a perfect edge gateway device. It includes industrial-grade microprocessor, memory and operating system paired with pre-loaded, pre-licensed edge software, enabling customized data collection and aggregation, data protocol conversion, and basic analytics applications for real-time optimization control and visualization of operations.

Specifications

Part Numbers for PACSystems IPC 2010 Industrial PC with integrated PACEdge and Movicon Options
Dual Core Processor and 2 GB RAM: UIPCA21E2HE0A, UIPCA21E2HC0A, UIPCA21E2HW0A
Quad Core Processor and 4 GB RAM: UIPCD41E2HE0A, UIPCD41E2HC0A, UIPCD41E2HW0A
First Year Software Support Plan Part Number
APN-STD-PER-AC-BDL
Optional Application Support Package Part Number
PENEWCUSTSUPPORT5
Operating System
Linux Server 20.04 LTS
Programming Languages
Python, Node.JS, NodeRED
Configured Applications
Node-RED, Grafana, Influxdb, Timescale, MariaDB, Portainer.io
Optional Software
Movicon Connext, Movicon Web HMI

Features

  • All components necessary in the IIoT application lifecycle are brought together in one Industrial PC with a unified interface
  • Drag-and-drop programming for intuitive development
  • Ensures security of operational data and allows secure interaction with IT and cloud applications
  • Powerful visualization and analysis toolset
  • Application samples included to get you running out of the box
  • Curated standard node sets in Node-RED
  • Options available with Movicon Connext and Movicon WebHMI

Documents & Drawings