No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Emerson-P-AgileOps Dynamics

DeltaV™ AgileOps Dynamics

Product Description

Eliminate alarm floods with AgileOps Dynamics. Allow the alarm configuration to change based on the operating state of your facility, improving situational awareness of the operator and reducing the risk of missed alarms.

Features

  • AgileOps Dynamics enables alarm configuration changes based on dynamic logic of the operating state and process conditions. Built-in transition management ensures smooth alarm transitions from one operating state to another. AgileOps provides an easy, drag and drop interface to develop state logic.
  • AgileOps is compliant with API RP1167, IEC 62682 and ISA 18.2 standards and is designed to help you meet these standards when coupled with Emerson’s alarm rationalization services.
  • In addition to DeltaV™, AgileOps is compatible with many control systems including Ovation™, Honeywell Experion® and TDC®, Siemens PCS7® and APACS, ABB 800xA, ABB Advant, DOW’s MOD 5, Schneider Foxboro®, TIS/OMM, ClearSCADA, and Yokogawa Centum VP, thus delivering a complete solution for an entire site with one or multiple control system manufacturers. AgileOps also offers a generic connector for other systems not listed.

Documents & Drawings