No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Damcos-P-Marine Inclinometer

Marine Inclinometer

Product Description

Because degrees matter in marine trim and heel measurements, you can rely on the inclinometer. A solid-state gravity sensor is designed to provide reliable onboard performance, even in harsh conditions. The Inclinometer is easy to place in your vessel because the unit can determine trim or heel measuring capabilities.

Specifications

Sensor Type
Inclination sensor 2-axis
Dynamic Range
±15°
Accuracy
≤ ±0.2°
Update Rate
≤ 25 mS
Resolution
≤ ±0.01°
Repeatability
≤ ±0.02°
Drift
≤ ±0.004 °/K
Ambient Temperature Range
-40 ... 85 °C (-40 ... 185 °F)
Output
2 current outputs 4-20 mA (one output for each axis)
Dimensions
149 x 95 x 97 mm
Weight
0.9 Kg
Mounting
Inside a panel
Materials of Construction
Stainless steel

Features

  • Unique electronic angle measurement solution with high trim and list accuracy
  • Integrates seamlessly with all ICMS subsystems
  • Designed and approved for marine usage
  • Signal is amplified and converted into 4 - 20 mA standard loop.
  • Engineered by specialists devoted to the marine industry
  • Robust design and housing built for harsh marine operation
  • Meets requirements for all major industry classifications

Documents & Drawings