No image available
No image available
Your request is being processed.
DeltaV-P-Virtual Controller and I/O Simulation

DeltaV Virtual Controller and I/O Simulation

Product Description

DeltaV Virtual Controller and I/O Simulation provides an easy, cost-effective way to create your configuration and simulate controller and I/O functionality for system development, training and testing. With virtual controllers and I/O Card Simulation, you can simulate process signals from a host computer and thoroughly test control strategies, configuration, operator graphics and I/O assignments prior to implementing online. Simulation has the advantage of reduced hardware staging, which makes it easy to add and remove controllers as needed.

Features

  • Develop and thoroughly test your control configurations and I/O assignments without control hardware or Virtual I/O Modules (VIMS)
  • Avoid control or I/O configuration changes, minimizing the possibility of introducing errors
  • Reduce the risk of unexpected problems during commissioning or upgrades
  • Provides significant efficiency improvement in set up and tear down of systems for development and test
  • Provides the ability to simulate process I/O from a host computer for control system development and checkout
  • Provides DeltaV™ Ethernet I/O Card (EIOC) Simulation from a host computer using either Virtual Studio or Vmware
  • Reduces hardware needed during FAT

Documents & Drawings