No image available
No image available
Your request is being processed.
DeltaV SIS-P-VX1018S001

DeltaV™ Virtual CHARMs I/O Simulation

Product Description

With DeltaV™ Virtual CHARM I/O Card simulation you can rigorously test your control strategies, operator graphics, and I/O assignments prior to implementing on-line. The simulation has the advantage of reduced hardware staging and it frees up the real CHARM I/O cards for installation and I/O checkout at the production site. DeltaV Virtual CHARM I/O Card simulation provides a cost effective and easy way to simulate process I/O during control system development and checkout.

Specifications

Number of I/O Channels
96 Channels. Individually defined IO signal types.
Number of I/O Clients
4 (Controllers)
Number of virtual CIOC’s per Controller
16
Number of virtual CIOC’s per System
300
Number of virtual CIOC’s per host computer
Recommend maximum of 40 per host computer. Dependent on host computer resources. See DeltaV Virtual Studio for System Planning Guidelines.
Redundancy
Not Available. Redundancy is not available for virtual CIOCs

Documents & Drawings

Features

  • Provides the ability to simulate process I/O from a host computer for control system development and checkout
  • Eliminate the need for additional I/O hardware during FAT such as Virtual I/O Modules (VIMs)
  • Enables rigorous testing of control applications without any configuration changes