No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
DeltaV-P-Cabinet Template

DeltaV™ Cabinet Nameplate

Product Description

The DeltaV™ cabinet nameplate holder is 14.05in w x 2.5in h and made of high-quality, injection molded plastic with a polished chrome and black finish. The nameplate holder comes ready to mount with a diecut adhesive backing and also through holes for mounting with optional fasteners. The DeltaV nameplate holder and insert provides an economical and standardized method to use for labeling and identifying DeltaV equipment cabinets.

Documents & Drawings

Features

  • Standardized labeling for DeltaV™ equipment cabinets
  • High quality injection molded plastic construction
  • Insert provides space for three lines of information
  • Insert can be easily inserted and removed if required