No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Branson-P-GCX

Branson GCX Ultrasonic Generator

Product Description

The Branson GCX Ultrasonic Generator offers a full range of features to meet a wide variety of precision cleaning requirements. Used on a simple cleaning tank or in a fully integrated cleaning system, the GCX delivers precise cleaning quickly, consistently, and cost effectively.

Specifications

Element Configurations
6, 12, 18, 24, 36, 48
Input Voltage
110V, 208 / 230V
Nominal Output Power
50 Watts per element
Output Frequency
25kHz, 40kHz, 80kHz, 120kHz, 170kHz
Dimensions
13.2”W x 19.1”D x 5.7”H

Features

  • User-friendly, advanced touchscreen HMI provides easy access to system data
  • Digital control of sweep frequency & power offers more precise control for accuracy and consistency
  • Compact design allows maximization of space in a wide variety of environments
  • Multi-language settings: English, Chinese and Japanese
  • Line/load regulation compensates for liquid level and temperature changes as well as line voltage and load variations
  • Selectable sweep frequency allows the user to select both band width and sweep rate to eliminate standing waves and improve activity distribution
  • Auto tuning maintains optimum operating frequency around your application
  • Power modulation mode produces four times the peak power in the bath for improved cavitation
  • I/O interface option allows for full remote control of the generator

Documents & Drawings