No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Asco-P-290C

ASCO™ 290C Motorized Angle-Body Piston Valve

Product Description

The ASCO Series 290C, also known as 8290C, is line of fast-closing motorized piston valves with high-flow capabilities and an anti-water hammer design. The robust, reliable valves are suitable for a variety of applications including sterilizers, wine production (thermoregulation), food processing, car wash equipment, hydrotherapy, water treatment, industrial heating and cooling equipment, and on-board vehicle equipment.

Specifications

Valve Actuation
Motorized; Motorised; Proportional
Function
2/2 Normally Closed
Body Material
Stainless Steel
Media
Air, Inert Gas; Hot Water; Light Oil; Water; Steam; Vacuum; Aggressive Liquids/Gases; CO2
Pipe / Port Size
1/2 "; 3/8 ; 3/4 "; DN15 "
Port Type
G ISO228/1-G BSPP; ISO7/1 RP BSPT; NPTF
Voltage
24 DC; 24 AC; 24 to 120 AC/DC Voltage Ranging; 240 AC; 48 AC; 230 AC; 110 AC; 115 AC; 120 AC; 208 AC; 220 AC
Max Differential / Max Operating Pressure
Vacuum to 10.3 Bar
Operating Environment
Indoor; Outdoor
Standards / Regulations
IP65; RoHS

Features

  • Easy to use and install with auto-adjustment and auto-initialisation from the first time its powered up
  • LED indicators for valve status display
  • Fail-close position option
  • Less than 2 W holding phase/set point position
  • Valve tight at closing position (FCI 70-2 class V)
  • Proportional motorised valve 2/2 is available

Documents & Drawings