EIM-EHP

EIM 2000HP Pneumatic Valve Actuator

Product Description

The EIM HP2000 actuator is a high pressure direct gas driven pneumatic actuator. It is designed to provide fast stroking speeds for medium to small size quarter turn and linear gate valves on gas pipelines. Ideal for applications where there is no electricity and high pressure is readily available.

iec-ex

Features

  • Utilize direct natural gas pressure to actuate a pipeline valve where reliable electricity is not available
  • Replaces a gearbox handwheel with a gas-driven actuator
  • EIM actuator gear housings are factory filled with a high quality lubricant carefully selected to ensure proper performance under specified operating conditions
  • Well suited for any industrial or pipeline application where compact design, simple manual override, travel limits, and torque protection are desired
  • Adaptable to quarter-turn or multi-turn applications
  • Remote and local controls available
  • Adaptable to quarter-turn or multi-turn applications
  • Control power supply regulated to 100 psi (6.9 Bar) and motor and pilot block supply pressure 1,480 psi (102 Bar) maximum

Specifications

Power Source
Pneumatic
Product Type
Pneumatic Actuator
Actuation
Pneumatic
Certifications
FM, ATEX, CSA
Control Type
On/off
Valve Type
Quarter turn valves and gate valves
Torque/Thrust
100,000 ft-lbs/45,000 lbs(consult factory for higher torques or thrust solutions)
Operating Pressure
400 to 1000 psi
Operating Pressure
Operating Temperature
Operating Pressure
Torque/Thrust