Asco-P-WBG

Numatics™ Series WBG Grippers

Product Description

The Numatics Series WBG parallel grippers utilize independent pistons to open and close its jaws. A rack and pinion synchronizes the gripper´s operation independently from its force rods and support rods. These long-stroke grippers feature a rigid, wide-bearing design that is ideal for handling large, bulky parts or when long rigid tooling is needed. Compliant gripper motion is also available.

Specifications

Operating Environment
Corrosive, Hazardous, Indoor, Outdoor, Washdown
Stroke
4" Max.

Features

  • High strength, anodized aluminum body for lighter weight and durability
  • Ultra-high gripping force to weight ratio
  • Hardened steel support shafts are guided through full width of the body and feature wiper seals to help keep rods free of debris
  • Optional proximity switches to monitor opening and closed position of the jaws