Asco-P-Tubing

ASCO™ Plastic Pneumatic Tubing

Product Description

The ASCO Numatics offers a wide variety of polyurethane, polyethylene, and nylon tubing for pneumatic system applications. The tubing has outer diameters from 5/32 inch to 1/2 inch (4 mm to 12 mm). Multiple colors are available.

Specifications

Operating Environment
Indoor; Outdoor

Features

  • Numatrol® Series polyurethane tubing: this highly flexible tubing allows easy connection to barbed fittings with sharp bends possible in less than 1 inch
  • Low-density polyethylene tubing: this lightweight and flexible tubing has superior dielectric properties, is easily heat sealed, and is impermeable to gases and moisture
  • Nylon 11 tubing: this flexible nylon tubing is used for air and lubrication lines and instrumentation and process lines for chemicals and solvents.
  • Weld spatter-resistant tubing: this tubing is flexible with an excellent bend radius. It is resistant to kink damage and has a broad range of chemical resistance

Documents & Drawings