Asco-P-TJ

Numatics™ Series TJ Grippers

Product Description

The Numatics Series TJ three jaw grippers combine a high grip force with a compact design. Their shielded design make the grippers ideal for machine loading and unloading in confined work areas. A stripper plate option provides 9 lbs. of linear spring force to facilitate part insertion when gripper jaws release a part (TJ30 only).

Specifications

Operating Environment
Corrosive, Hazardous, Indoor, Outdoor, Washdown

Features

  • T-Slot bearings support jaws to prevent breakage and offer superior load-bearing performance
  • Hardcoated aluminum body for durability and extended service life
  • Sensing tracks are available for Hall Effect switches
  • Optional stripper plate is available (TJ30 only)

Documents & Drawings