Asco-P-timer-din

ASCO™ Timers with DIN Connectors

Product Description

The ASCO adjustable electronic timers are solid-state devices that automatically control ASCO solenoid valves. The timers come with a DIN connector kit. They are ideal for use with valves that control automatic draining of condensate in compressed air systems.

Specifications

Standards / Regulations
Type 4
Operating Environment
Indoor; Outdoor; Washdown

Features

  • Offer selectable timing ranges (on: 2 to 40 seconds, off: 30 seconds to 45 minutes)
  • Manual override for test/reset
  • LED lights indicate timing phase

Documents & Drawings