No image available
No image available
Your request is being processed.
Asco-U8356A009VDC12/DCD

ASCO™ U8356A009VDC12/DCD

QuickShip QuickShip
QTY:

Product Description

1/8 X 1.2MM 3U BRASS 6.9/F

Specifications

Body Material
Brass
Flow (Cv)
0.06
Valve Function
3 way - 3/2 Universal
Media
Air, Inert Gas, Water, Light Oil
Pipe/Port Type & Size
NPT 1/8
Valve Actuation
Solenoid - Direct Acting
Voltage
12 DC
Product Weight
0.00 lbs
Coil Number
400117-141-D
Orifice Size
3/64 in
Watt Rating
6.9 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/8 X 3/64 3U BRASS 6.9/F DC

Features

  • Reliable, proven compact design for long service lifetimes
  • Standard manual operator allows easy installation
  • Mountable in any position
  • Valves do not require a minimum operating pressure
  • Wide range of flow and pressure ratings are available
  • Quick disassembly of core tube for easy maintenance of internal parts

Documents & Drawings