No image available
No image available
Your request is being processed.
Asco-SC8266D069VAC120/60

ASCO™ SC8266D069VAC120/60

$644.00
QuickShip QuickShip
QTY:

Product Description

The ASCO 266-S Series is a line of solenoid valves designed specifically for the on-off control of fuel oil in commercial and industrial burners. The valves are suitable for light and heavy fuel oils.

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
1.20 / 1.03
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 1/2
Valve Actuation
Solenoid
Media
Fuel Oil
Product Weight
2.60 lbs
Kit Number
304099-V
Coil Class
F
Coil Number
400525-125
Orifice Size
1/4 in
Voltage & Frequency
120 Volts AC with 60 Hz
Watt Rating
15.4 W
Item Status
Active
Carton Note
1/2 X 1/4 2NC BRASS 15.4/F AC
Seating Elastomer
FKM
Mounting Direction
Vertical And Upright

Features

  • General-purpose brass enclosure for a variety of applications
  • 2-way normally closed or normally open operation
  • Zero-differential lever actuation

Documents & Drawings