Asco-SC8256B046VAC120/60

ASCO™ SC8256B046VAC120/60

QuickShip QuickShip
QTY:

Product Description

1/8 X 2.7MM 2NC ST ST 6.3/F

Specifications

Body Material
Stainless Steel
Flow (Cv)
0.19
Valve Function
2 way - 2/2 Normally Closed
Media
Air, Inert Gas, Water, Light Oil
Pipe/Port Type & Size
NPT 1/8
Valve Actuation
Solenoid - Direct Acting
Voltage & Frequency
120 AC with 60 Hz
Product Weight
0.71 lbs
Coil Number
400127-225
Orifice Size
7/64 in
Watt Rating
6.3 W
Item Status
Active
Carton Note
1/8 X 7/64 2NC S.S. 6.3/F AC

Features

  • Quick connect options for fast installation
  • AC/DC interchangeability of the solenoid and rotatable coils.
  • Subminiature NSF 61 Annex G and 169 versions with 316L stainless-steel, lead-free brass, and composite (PPS) constructions are available for potable water and food service
  • Gas combustion models are available for industrial and commercial gas burner controls. The valves incorporate direct lift with resilient soft sealing for tight shutoff
  • Fuel Oil combustion versions are available for industrial and commercial burners that use No.2 or No. 4 fuel oil
  • UL-recognized and CSA-certified for application across a range of industries
  • Satisfy all relevant EU directives

Documents & Drawings