Asco-SC8221G003HWAC240/60,220/50

ASCO™ SC8221G003HWAC240/60,220/50

$458.00
QuickShip QuickShip
QTY:

Product Description

The ASCO 221 Series, with its unique slow-closing design, provides higher flow while increasing throughput in commercial applications. It reduces inventory by accommodating both hot and cold-water service, and is designed for quick, easy maintenance. Apply the 221 Series with confidence in high and low-temperature applications found in laundries, molding, sterilizers and autoclaves.

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
3.50 / 3.03
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 1/2
Valve Actuation
Solenoid
Product Weight
2.69 lbs
Kit Number
310387-HW
Coil Class
FT
Coil Number
238212-058
Min to Max Ambient Temperature
32 - 125 °F
Min to Max Fluid Temperature
32 - 210 °F
Orifice Size
9/16 in
Voltage & Frequency
240, 220 Volts AC with 50/60 Hz
Watt Rating
6.1 W
Item Status
Active
Carton Note
1/2 X 9/16 2NC BRASS 6.1/F AC
Seating Elastomer
EPDM
Mounting Direction
Any
Frequency
50; 60 Hz

Features

  • A specially designed snubber offers slower disc closing speed to protect systems against water hammer damage.
  • Pressure spike due to water hammer is reduced to a point eliminating the need for suppressors or other controls in most water systems
  • Hot water service to 150 psi (10 Bar) differential @ 210°F (100°C)
  • Pilot-operated, normally open, or normally closed models are available with a full range of pipe sizes up to 2 1/2.
  • Broad range of standard AC and DC voltages available

Documents & Drawings