No image available
No image available
Your request is being processed.
Asco-EFHC8327G051DC125/DCD

ASCO™ EFHC8327G051DC125/DCD

$741.00
QuickShip QuickShip
QTY:

Product Description

3/4 X 3/4 2 NC Brass 6.1 /H W

Specifications

Body Material
Brass
Function
3 way - 3/2 Universal
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid
Kit Number
131236
Coil Class
HT
Coil Number
238914-335-D
Voltage
125 Volts DC
Watt Rating
24.6 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/4 X 1/4 3U BRASS 24.6/H DC

Features

  • Low-power models available for applications with limited power availability
  • 316 stainless steel construction available for highly corrosive atmospheres
  • Tamper-,proof no-voltage release manual reset provides added safety
  • Also available in NAMUR direct-mount and manual-reset constructions

Documents & Drawings