No image available
No image available
Your request is being processed.
Asco-EFHB8214G030BAC120/60,110/50D

ASCO™ EFHB8214G030BAC120/60,110/50D

$409.00
QuickShip QuickShip
QTY:

Product Description

3/4 X 3/4 2 NC Brass 6.1 /H W

Specifications

Body Material
Aluminum
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 3/4
Valve Actuation
Solenoid
Kit Number
316667
Coil Class
HB
Coil Number
238814-132-D
Voltage & Frequency
120, 110 Volts AC with 50/60 Hz
Watt Rating
17.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
3/4 X 3/4 2NC ALUM 17.1/H AC

Features

  • Low pressure drop and extremely high flow capacity make the valve ideal in low gas supply pressure applications and locations
  • Visual indication of open and shut position meets NFPA and FM requirements for visual indication
  • Proof of closure switch meets agency/code requirements for an electrical interlock of valve closed position
  • 1/8-inch NPT pipe taps with plugs provide easier routine testing
  • Broad ambient range of -40?F to 140?F is ideally suited for frigid and hot environments
  • Optional NPT threaded flange adapters allow direct piping that simplifies installation and maintenance
  • Silicon-free constructions are available for painting/finishing applications
  • Most constructions available on ASCO SameDay or 5Day shipping program to keep production lines running smoothly

Documents & Drawings