No image available
No image available
Your request is being processed.
Asco-EF8317H307DC12/DCD

ASCO™ EF8317H307DC12/DCD

$570.00
QuickShip QuickShip
QTY:

Product Description

The ASCO 371 Series is a line of solenoid valves designed for quick venting to 0 psi through the exhaust orifice to quickly shift control valves. The valves are available in low-power, intrinsically safe, voltage-ranging, and harsh environment constructions. The 317 Series is suitable for a wide variety of applications such as automotive, analytic and diagnostic instruments, biofuels, dust collector systems, and heating equipment.

Documents & Drawings

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
0.06 / 0.05
Function
3 way - 3/2 Universal
Pipe/Port Type & Size
NPT 1/4
Product Type
Solenoid Valve
Valve Actuation
Solenoid
Media
Air, Inert Gas
Min to Max Operating Pressure (Air)
5 - 130 PSI
Product Weight
1.72 lb
Kit Number
325109
Coil Class
LP3
Coil Number
238714-915-D
Min to Max Ambient Temperature
-40 - 149 °F
Min to Max Fluid Temperature
-40 - 149 °F
Orifice Size
1/16 in
Voltage
12 Volts DC
Watt Rating
0.55 W
Lead Length
18 inch
Carton Note
1/4 X 1/20 3U BRASS 0.55/F DC
Seating Elastomer
LT NBR
Mounting Direction
Any

Features

  • RedHat Next Generation version uses electronics technology to manage power, providing less energy consumption and enhanced pressure and flow ratings
  • Low-power model has one-piece solenoid with highly efficient solenoid cartridge and special low-wattage coil. Designed for automotive automation applications with PLC compatibility
  • Resilient seated poppets for tight shutoff
  • Mountable in any position for easy installation