No image available
No image available
Your request is being processed.
Asco-EF8314G301DC12/DCD

ASCO™ EF8314G301DC12/DCD

$483.00
QuickShip QuickShip
QTY:

Product Description

The ASCO 314 Series is a line of direct acting, general service solenoid valves which can be used as moderate flow pilots for smaller control valves and actuators. With only a spring and two moving parts, the valve is ideal for basic three-way piloting operation It is suitable for analytical and diagnostic equipment, automotive, bottling, dust collector system, and life science applications.

Specifications

Body Material
Stainless Steel
Flow (Cv) / Flow (Kv)
0.08 / 0.06
Function
3 way - 3/2 Universal
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid - Direct Acting
Media
Air, Inert Gas
Product Weight
1.87 lbs
Order Code
21749
Kit Number
316816
Coil Class
LP
Coil Number
238714-903-D
Min to Max Ambient Temperature
-40 - 140 °F
Min to Max Fluid Temperature
-40 - 140 °F
Orifice Size
1/16 in
Voltage
12 Volts DC
Watt Rating
1.4 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/4 X 1/16 3U ST.ST. 1.4/F DC
Seating Elastomer
NBR

Features

  • Durable brass and stainless steel constructions for long life
  • No minimum operating pressure required
  • Can be used for low-volume fluid diversion
  • Also available in low-power, intrinsically safe, and voltage ranging constructions
  • A limited range of globally approved explosion-proof enclosures are available with this series

Documents & Drawings