No image available
No image available
Your request is being processed.
Asco-EF8264G010AC110/50D

ASCO™ EF8264G010AC110/50D

$993.00
QuickShip QuickShip
QTY:

Product Description

1/8 X 3/32 2NC BRASS 13.8/F AC

Specifications

Body Material
Brass
Flow (Cv)
0.20
Valve Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 1/8
Valve Actuation
Solenoid
Voltage & Frequency
110 AC with 50 Hz
Product Weight
2.60 lbs
Kit Number
302850
Coil Class
FB
Coil Number
238214-132-D
Min to Max Ambient Temperature
32 - 125 deg;F
Min to Max Fluid Temperature
-75 - 120 °F
Orifice Size
3/32 in
Watt Rating
13.8 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/8 X 3/32 2NC BRASS 13.8/F AC
Holding Current (VA)
27
Seating Elastomer
URETHANE
Mounting Direction
ANY

Features

  • Suitable for remount mounting or direct mounting to the refrigerated component by using the provided four-hole bracket
  • Fluid temperature range from -75° F to 120° F
  • Ambient temperature range: AC construction: -40° F to 125° F - DC construction: -40° F to 104° F

Documents & Drawings