No image available
No image available
Your request is being processed.
Asco-8551G401AC100/50D

ASCO™ 8551G401AC100/50D

$493.00
QuickShip QuickShip
QTY:

Product Description

1/4 X 1/4 4 Aluminum 10.1/F W

Specifications

Body Material
Aluminum
Flow (Cv) / Flow (Kv)
0.86 / 0.74
Function
4 way
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid
Coil Class
FT
Coil Number
238610-027-D
Orifice Size
1/4 in
Voltage & Frequency
100 Volts AC with 50 Hz
Watt Rating
10.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/4 X 1/4 4NC ALUM 10.1/F AC

Features

  • Compact spool valve convertible from 3/2 to 5/2 with a single flow plate design (551 Series only)
  • Mount directly to actuators with NAMUR interface per VDI/VDE 3845
  • Single and dual solenoid constructions available
  • Integral breather block vents to spring side of actuator to exhaust, preventing corrosion of the actuator
  • Unique design combines hard T-seals and flexible o-rings, provides bubble-tight shutoff, resistance to dirt and multimillion cycle life controlling air or inert gas
  • Low Power and Intrinsically Safe construction available See Special Service Pilot Valve Section for details

Documents & Drawings