No image available
No image available
Your request is being processed.
Asco-8362A501H1811F1

ASCO™ 8362A501H1811F1

QuickShip QuickShip
QTY:

Product Description

1" SS SSSR 3W NC INT FKM VALVE / SOLENOID

Specifications

Valve Actuation
Solenoid
Product Weight
0.00 lbs
Order Code
8362A501H1811F1
Item Status
Active
Port Type
NPTF
Function
3 way - 3/2 Normally Closed, Closed Center, 3 way - 3/2 Normally Open, 3 way - 3/2 Normally Closed
Flow
From 1.8 to 15.5 Cv (1.55 to 13.4 Kv)
Voltage
120 AC, 12 DC, 24 DC | 50, 60
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Corrosive, Hazardous, Outdoor
Standards / Regulations
Class I Div 1, Type 4X, Type 6, Type 6P, UL

Features

  • Delivers the industry's best flow per pipe size with a 2 Cv for 1/4-inch size and a 15.5 Cv for 1"
  • Low-power solenoid versions are available with UL, CSA, ATEX, and IECEX hazardous location approvals that consume only 1.4 watts. A 0.55-watt solenoid option is ideal for remote applications requiring alternate energy sources
  • Extensive manual and low-temperature models are suitable for harsh application environments
  • Solenoid options with factory-sealed leads reduce installation cost

Documents & Drawings