No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Asco-8356C119L09CMF0

ASCO™ 8356C119L09CMF0

QTY:

Product Description

COMPACT VALVE-3/2 NC-1/4 "NPT (DN8)-ORIFICE: 1,6-BRASS-RESILIENT: FPM-110/50,120/60-9,0 W-COIL CLASS: F-FLYING LEADS

Specifications

Connection Type
NPT Body Connection
Valve Type
3 Way
Pipe Size
1/4
Operation
Normally Closed
Electrical Connection Type
Flying Leads
Elastomers
FPM(Food_Grade)+NSF+TIFQ
Media
Water, Light Oil
Body Material
Brass
Voltage
120/60,110/50 - Class F
Certification
EAC + NSF + TIPQ

Features

  • Reliable, proven compact design for long service lifetimes
  • Standard manual operator allows easy installation
  • Mountable in any position
  • Valves do not require a minimum operating pressure
  • Wide range of flow and pressure ratings are available
  • Quick disassembly of core tube for easy maintenance of internal parts

Documents & Drawings