No image available
No image available
Your request is being processed.
Asco-8353G001AC115/50D

ASCO™ 8353G001AC115/50D

$981.00
QuickShip QuickShip
QTY:

Product Description

1-1/X 1-1/ 2NC ALUMIN17.1/F W

Specifications

Body Material
Aluminum
Flow (Cv)
35.00
Valve Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 1-1/2
Valve Actuation
Solenoid
Voltage & Frequency
115 AC with 50 Hz
Product Weight
0.00 lbs
Kit Number
300144
Coil Class
FB
Coil Number
238610-133-D
Min to Max Ambient Temperature
0 - 185 deg;F
Min to Max Fluid Temperature
0 - 185 °F
Orifice Size
1-1/2 in
Watt Rating
17.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1-1/2 X 1-1/2 2NC 17.1/F AC
Holding Current (VA)
40
Mounting Direction
ANY

Features

  • Extremely fast open / close response time
  • High peak pressure for more effective bag cleaning
  • High flow Cv(s) to 140 m3h for effective bag cleaning
  • Quick mount Clamp connection eliminates thread cutting and separate sealing
  • Integral pilot has molded epoxy coils with available options
  • Valves may be mounted in any position
  • Global Ex approvals; ATEX, IEC EX, NEPSI, CUTR, KOSHA, UL, CSA
  • Available will all Explosion proof solenoids: NEMA, Ex d, Ex mb, Ex e mb
  • Available in a low temperature version, which is suitable for use at temperatures down to -40° C, as well as a high temperature version which is suitable up to + 140° C

Documents & Drawings