No image available
No image available
Your request is being processed.
Asco-8342G001MMOAC115/50D

ASCO™ 8342G001MMOAC115/50D

$1,053.00
QuickShip QuickShip
QTY:

Product Description

1/4 X 3/16 4 BRASS 20.1/F W

Specifications

Body Material
Brass
Flow (Cv)
0.44
Valve Function
4 way
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid
Voltage & Frequency
115 AC with 50 Hz
Product Weight
2.40 lbs
Kit Number
322017
Coil Class
FB
Coil Number
272610-131-D
Min to Max Ambient Temperature
32 - 125 deg;F
Min to Max Fluid Temperature
32 - 160 °F
Orifice Size
3/16 in
Watt Rating
20.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/4 X 3/16 4W BRASS 20.1/F AC
Holding Current (VA)
45
Seating Elastomer
PTFE
Mounting Direction
ANY

Features

  • Dual-solenoid operation: solenoid may be energized momentarily (1/10 second) or continuously
  • Mechanical detent on dual solenoids holds last position, even after loss of electric power, pneumatics, or pressure
  • No minimum operating pressure differential required to shift valve
  • Optional flow control regulates cylinder speed independently in either direction
  • Mountable in any position
  • Available in direct mount constructions

Documents & Drawings