No image available
No image available
Your request is being processed.
Asco-8340G001AC120/60D

ASCO™ 8340G001AC120/60D

$1,303.00
QuickShip QuickShip
QTY:

Product Description

The ASCO 340 Series line of solenoid valves incorporate an air-only design for cylinder control. Up to eight single and dual-solenoid valves can be installed in a manifold in any combination. The valves are suitable for analytical and diagnostic equipment, dust collector systems, heating equipment, refining applications.

Specifications

Body Material
Aluminum
Flow (Cv) / Flow (Kv)
0.10 / 0.08
Function
4 way
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid - Direct Acting
Media
Air, Inert Gas
Product Weight
1.90 lbs
Order Code
21064
Kit Number
302751
Coil Class
FB
Coil Number
238610-132-D
Min to Max Ambient Temperature
32 - 125 °F
Min to Max Fluid Temperature
32 - 130 °F
Orifice Size
5/64 in
Voltage & Frequency
120 Volts AC with 60 Hz
Watt Rating
17.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/4 X 5/64 4W ALUM 17.1/F AC
Holding Current (VA)
40
Seating Elastomer
POLYETHYLENE
Mounting Direction
Any

Features

  • Can be factory assembled or grouped in the field with the supplied snap-on clamps
  • Group-mounted constructions have common pressure connections at each end and separate cylinder and exhaust connections
  • Aluminum body with stainless internal parts for long lifecycle operation
  • Ambient temperature range: AC: 32° F to 125°F (0° C to 52° C) DC: 32° F to 77° F (0° C to 25° C)

Documents & Drawings