No image available
No image available
Your request is being processed.
Asco-8329G001AC12/60D

ASCO™ 8329G001AC12/60D

$1,365.00
QuickShip QuickShip
QTY:

Product Description

3/4 X 3/4 2 NO Aluminum 10.1/F W

Specifications

Flow (Cv) / Flow (Kv)
0.04 / 0.03
Function
3 way - 3/2 Normally Closed
Valve Actuation
Solenoid
Coil Class
FT
Coil Number
238610-001-D
Orifice Size
7/16 in
Voltage & Frequency
12 Volts AC with 60 Hz
Watt Rating
10.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
3/64 3NC SOL OPER 10.1/F AC

Features

  • Standard operator: RedHat II watertight, Types 1, 2, 3, 3S, 4, and 4X
  • Optional features: Explosion-proof and watertight, Types 3, 3S, 4, 4X, 6, 6P, 7, and 9
  • Ambient temperature range: 32° F to 125° F (AC); 32° F to 104° F (DC)
  • Optional inserted seat is available

Documents & Drawings