No image available
No image available
Your request is being processed.
Asco-8327G041MSDC110/DCD

ASCO™ 8327G041MSDC110/DCD

$944.00
QuickShip QuickShip
QTY:

Product Description

1/4 X 1/4 3U BRASS 11.6/F W

Specifications

Body Material
Brass
Flow (Cv)
0.49
Valve Function
3 way - 3/2 Universal
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid
Voltage
110DC
Product Weight
0.00 lbs
Kit Number
123669-MS
Coil Class
FT
Coil Number
238710-032-D
Orifice Size
1/4 in
Watt Rating
11.6 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/4 X 1/4 3U BRASS 11.6/F DC

Features

  • Low-power models available for applications with limited power availability
  • 316 stainless steel construction available for highly corrosive atmospheres
  • Tamper-,proof no-voltage release manual reset provides added safety
  • Also available in NAMUR direct-mount and manual-reset constructions
  • Available with manual reset (See Special Service Section)
  • Low power construction available for applications with power limitations
  • NAMUR construction available

Documents & Drawings