No image available
No image available
Your request is being processed.
Asco-8321G001AC208/60D

ASCO™ 8321G001AC208/60D

$566.00
QuickShip QuickShip
QTY:

Product Description

ASCO 321 Series valves are designed for quick venting to 0 psi through their external orifice. Air is exhausted to rapidly shift control valves. The pilot-operated valves have resilient seated poppets for tight shutoff. They are well suited for refining, chemical, and food and beverage applications that require a quick-exhaust valve.

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
0.80 / 0.69
Function
3 way - 3/2 Normally Closed
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid
Media
Air, Inert Gas, Water, Light Oil
Min to Max Operating Pressure (Air)
10 - 200 PSI
Min to Max Operating Pressure (Water)
10 - 200 PSI
Min to Max Operating Pressure (Light Oil)
10 - 200 PSI
Product Weight
2.01 lbs
Kit Number
302925
Coil Class
F
Coil Number
238210-052-D
Min to Max Ambient Temperature
32 - 125 °F
Min to Max Fluid Temperature
32 - 180 °F
Orifice Size
9/32 in
Voltage & Frequency
208 Volts AC with 60 Hz
Watt Rating
6.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/4 X 9/32 3NC BRASS 6.1/F AC
Holding Current (VA)
16
Seating Elastomer
NBR
Mounting Direction
Any

Features

  • Valves are available in voltage-ranging and harsh-environment constructions
  • Next Gen solenoid models available that reduce power consumption, increase AC and DC operating temperatures, and extend coil life
  • Mountable in any position for flexible installation
  • ATEX, IECEx certifications for operation in hazardous conditions

Documents & Drawings