No image available
No image available
Your request is being processed.
Asco-8321G001AC12/60D

ASCO™ 8321G001AC12/60D

$822.00
QuickShip QuickShip
QTY:

Product Description

1/4 X 9/32 3NC BRASS 6.1 /F W

Specifications

Body Material
Brass
Flow (Cv)
0.80
Valve Function
3 way - 3/2 Normally Closed
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid
Voltage & Frequency
12 AC with 60 Hz
Product Weight
2.01 lbs
Kit Number
302925
Coil Class
FT
Coil Number
238210-001-D
Min to Max Ambient Temperature
32 - 125 deg;F
Min to Max Fluid Temperature
32 - 180 °F
Orifice Size
9/32 in
Watt Rating
6.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/4 X 9/32 3NC BRASS 6.1/F AC
Holding Current (VA)
16
Seating Elastomer
NBR
Mounting Direction
ANY

Features

  • Valves are available in voltage-ranging and harsh-environment constructions
  • Next Gen solenoid models available that reduce power consumption, increase AC and DC operating temperatures, and extend coil life
  • Mountable in any position for flexible installation
  • ATEX, IECEx certifications for operation in hazardous conditions

Documents & Drawings