No image available
No image available
Your request is being processed.
Asco-8316G024MBAC120/50D

ASCO™ 8316G024MBAC120/50D

$925.00
QuickShip QuickShip
QTY:

Product Description

1/2 X 5/8 3NC BRASS 17.1/F W

Specifications

Body Material
Brass
Valve Function
3 way - 3/2 Normally Closed
Pipe/Port Type & Size
NPT 1/2
Valve Actuation
Solenoid
Voltage & Frequency
120 AC with 50 Hz
Product Weight
0.00 lbs
Kit Number
314495
Coil Class
FB
Coil Number
238610-133-D
Watt Rating
17.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/2 X 5/8 3NC BRASS 17.1/F AC

Features

  • Control of air, water, light oil, non-corrosive media
  • Normally closed (pressure to cylinder port when energized) operation
  • Normally open (cylinder port exhausts when energized) operation
  • Universal (can function as normally closed, normally open, diverter of 1 fluid, or selector of 2 fluids) operation
  • Size range of 1/8" to 1"

Documents & Drawings