No image available
No image available
Your request is being processed.
Asco-8316G014AC120/60D

ASCO™ 8316G014AC120/60D

$567.00
QuickShip QuickShip
QTY:

Product Description

3/8 X 5/8 3NC BRASS 17.1/F W A

Specifications

Body Material
Brass
Flow (Cv)
2.50
Valve Function
3 way - 3/2 Normally Closed
Media
Air, Inert Gas, Water
Pipe/Port Type & Size
NPT 3/8
Valve Actuation
Solenoid
Voltage & Frequency
120 AC with 60 Hz
Min to Max Operating Pressure (Air)
10 - 250 PSI
Min to Max Operating Pressure (Water)
10 - 250 PSI
Product Weight
4.10 lbs
Kit Number
314495
Coil Class
FB
Coil Number
238610-132-D
Min to Max Ambient Temperature
32 - 125 deg;F
Min to Max Fluid Temperature
32 - 180 °F
Orifice Size
5/8 in
Watt Rating
17.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
3/8 X 5/8 3NC BRASS 17.1/F AC
Holding Current (VA)
40
Seating Elastomer
NBR
Mounting Direction
ANY

Features

  • Molded one-piece solenoid with highly efficient solenoid cartridge and special low wattage coil
  • Increased ambienttemperature capabilities up to 175° F (80° C)
  • Designed for use in automation of plant control systems to provide: PLC compatibility, Reduced heat rise, Reduced battery drain, Reduced wiring cost
  • Wide selection includes 2/2 normally closed, 3/2 normally closed (including Quick Exhaust), 3/2 universal, 4/2, 5/2, & 5/3
  • Air or inert gas only
  • Lower-cost alternative to intrinsically safe valves in critical applications not requiring a safety barrier

Documents & Drawings